IESNA:LM-63-2002
[TEST]P1443030
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/27/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-39)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-SB1D-830-U-T4FT-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT HIGH DENSITY LIGHT SQUARE LED LUMINAIRE 75W 80CRI 3000K w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 75.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7786.1
TILT=NONE
26 -1 1 73 22 1 1 0.5000 0.5000 0.0000
1.000 1 75.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 37 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
585.5 557.5 458.3 448.1 440.4 456.6 507.5 573.7 670.4 762.9 848.6 969.1 1120.2 1268.7 1447.7 1616.6 1846.6 
2096.9 2292.1 2582.3 2930.3 3321.5 3641.4 3957.1 4287.2 4650.4 4998.3 5175.7 5107.8 4196.4 2311.6 870.7 
337.7 184.1 112.9 65.3 26.3 8.5 8.5 7.6 7.6 7.6 7.6 6.8 5.9 5.9 5.1 4.2 4.2 3.4 3.4 2.5 2.5 2.5 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 
585.5 561.8 467.6 448.1 441.3 458.3 502.4 575.4 682.3 760.4 846.1 966.6 1113.4 1261.0 1423.1 1605.6 1836.4 2074.0 
2262.4 2559.4 2906.5 3268.0 3604.1 3935.9 4238.0 4592.7 4949.1 5157.9 5089.2 4277.9 2398.2 888.5 365.8 194.3 
118.0 66.2 28.0 9.3 8.5 8.5 8.5 7.6 7.6 6.8 5.9 5.9 5.1 4.2 3.4 3.4 3.4 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.8 0.0 
585.5 560.9 492.2 436.2 443.8 459.1 501.5 548.2 645.8 725.6 798.5 920.7 1068.4 1214.4 1379.0 1556.4 1796.5 2030.7 
2155.5 2431.3 2744.4 3122.9 3492.1 3850.2 4188.8 4566.4 4991.6 5218.1 5177.4 4545.2 2977.8 1400.2 559.2 294.5 
168.0 93.3 39.9 11.9 11.9 11.0 10.2 9.3 7.6 6.8 5.9 5.1 4.2 3.4 2.5 2.5 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.8 0.8 0.0 
585.5 564.3 503.2 437.0 443.8 462.5 474.4 539.7 593.2 674.6 764.6 864.7 980.2 1122.7 1287.4 1473.2 1731.2 2013.8 
2153.8 2374.4 2678.2 3017.7 3400.4 3790.8 4202.3 4665.7 5189.3 5651.8 5837.6 5482.1 4126.8 2421.1 1145.6 
579.6 317.4 169.7 53.5 15.3 14.4 13.6 11.9 10.2 8.5 6.8 5.1 4.2 3.4 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.0 
585.5 561.8 511.7 451.5 446.4 441.3 487.1 507.5 561.8 637.3 710.3 791.8 884.3 1001.4 1173.6 1344.2 1602.2 1914.5 
2141.9 2326.9 2634.1 3019.4 3389.4 3825.6 4284.7 4816.7 5482.1 6285.7 6809.3 6643.8 5569.5 3896.8 2267.5 
1172.8 616.9 299.6 63.6 17.8 17.8 17.0 14.4 11.9 9.3 6.8 5.1 3.4 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.8 0.8 0.0 0.8 0.8 0.0 
585.5 559.2 514.3 458.3 448.9 443.8 490.5 516.8 560.1 633.1 697.6 780.7 878.3 987.8 1115.1 1333.2 1586.1 1939.1 
2160.6 2365.9 2651.9 2974.4 3429.3 3885.0 4335.6 4882.1 5537.2 6378.2 6889.9 6621.8 5446.4 3794.2 2231.9 
1104.0 578.8 282.6 55.2 17.8 17.8 17.0 14.4 11.9 9.3 6.8 5.1 3.4 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.8 0.8 0.8 0.8 0.0 0.0 
585.5 555.8 506.6 474.4 460.8 455.7 491.3 509.2 564.3 615.2 662.8 726.4 823.2 916.5 1048.9 1263.6 1504.6 1793.1 
2040.1 2314.2 2629.0 3025.3 3449.6 3844.2 4221.0 4673.3 5143.5 5718.0 5958.1 5300.5 3911.3 2207.3 964.9 
450.6 236.8 113.7 40.7 20.4 19.5 18.7 15.3 11.9 9.3 6.8 4.2 3.4 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 1.7 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.0 
585.5 574.5 524.4 499.8 488.8 509.2 508.3 517.7 570.3 616.1 670.4 692.5 752.7 837.6 997.1 1155.0 1362.9 1583.5 
1877.1 2190.3 2480.5 2795.3 3083.9 3336.8 3567.6 3761.9 3917.2 3949.5 3427.6 2193.7 1030.2 475.2 275.8 198.6 
134.1 82.3 40.7 21.2 21.2 19.5 16.1 12.7 9.3 6.8 4.2 3.4 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.8 0.8 0.0 
585.5 581.3 536.3 527.0 532.1 546.5 560.1 588.1 631.4 649.2 654.3 684.0 728.1 809.6 965.7 1080.3 1244.1 1425.7 
1678.6 1850.8 2035.8 2207.3 2359.2 2435.5 2449.1 2451.7 2327.8 1977.3 1297.5 658.5 342.8 230.8 178.2 140.0 
108.6 77.2 36.5 22.9 22.9 21.2 17.8 13.6 10.2 6.8 4.2 3.4 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.8 0.8 0.0 
585.5 590.6 557.5 544.0 566.9 596.6 635.6 662.8 706.0 728.1 752.7 786.7 818.9 884.3 1001.4 1114.2 1245.8 1429.1 
1662.4 1863.6 2039.2 2197.1 2288.7 2329.5 2364.2 2281.9 1970.5 1464.7 788.4 406.5 246.1 182.5 142.6 112.0 87.4 
60.3 28.9 22.9 23.8 21.2 17.8 14.4 11.0 7.6 5.1 4.2 3.4 2.5 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 
0.8 0.8 0.0 
585.5 598.3 577.9 545.7 554.1 604.2 628.8 680.6 729.0 754.4 789.2 828.2 886.8 1015.8 1125.3 1280.6 1477.4 1685.4 
1918.7 2167.4 2390.6 2618.8 2795.3 2902.3 2848.8 2593.4 2100.3 1292.4 617.8 288.5 186.7 136.6 98.4 69.6 47.5 
24.6 7.6 5.1 5.1 5.1 4.2 4.2 3.4 2.5 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.0 
585.5 598.3 587.2 552.4 566.0 618.6 656.8 717.9 764.6 797.7 828.2 869.8 929.2 998.8 1093.0 1215.2 1389.2 1582.7 
1771.9 1967.1 2147.8 2305.7 2419.4 2454.2 2355.8 2102.0 1643.8 1030.2 471.0 232.5 150.2 109.5 79.8 51.8 29.7 6.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.8 0.8 0.8 0.8 0.8 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7 0.8 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.0 
585.5 598.3 583.8 571.1 610.2 636.5 714.5 759.5 824.9 888.5 957.2 1020.9 1084.5 1162.6 1257.6 1383.2 1532.6 
1703.2 1890.7 2059.6 2194.5 2259.0 2247.1 2142.8 1930.6 1632.7 1214.4 734.1 348.8 191.8 135.8 105.2 80.6 59.4 
39.9 19.5 3.4 3.4 3.4 3.4 3.4 2.5 2.5 1.7 1.7 1.7 0.8 1.7 0.8 0.8 1.7 1.7 1.7 0.8 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.0 0.0 0.8 0.8 0.8 0.8 0.8 0.8 0.8 
0.0 
585.5 600.0 605.9 679.7 684.0 726.4 782.4 870.7 886.8 904.6 923.3 953.0 960.6 998.0 1007.3 1013.2 1025.1 
1048.0 1052.3 1003.9 925.0 806.2 668.7 522.7 409.9 320.8 259.7 211.3 181.6 159.5 141.7 123.9 106.1 87.4 66.2 38.2 
17.8 17.0 17.8 16.1 13.6 11.0 8.5 5.9 4.2 2.5 2.5 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
585.5 607.6 635.6 625.4 654.3 720.5 761.2 805.3 852.0 855.4 855.4 854.6 835.9 809.6 768.0 729.0 659.4 607.6 
555.0 503.2 450.6 397.2 358.1 327.6 301.3 278.3 259.7 241.0 224.9 207.9 190.9 169.7 145.1 118.8 85.7 44.1 14.4 13.6 
14.4 13.6 11.9 9.3 7.6 5.1 3.4 2.5 1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
585.5 621.2 644.1 611.9 682.3 718.8 791.8 837.6 846.9 875.8 866.4 820.6 778.2 734.9 684.8 657.7 629.7 600.8 562.6 
526.1 493.0 471.8 452.3 427.7 401.4 379.3 354.7 325.0 302.1 274.1 247.8 218.9 184.1 143.4 98.4 53.5 11.0 11.0 11.9 
11.9 11.0 9.3 7.6 5.9 4.2 2.5 1.7 1.7 1.7 0.8 0.8 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
585.5 628.0 633.9 622.9 699.3 738.3 818.1 860.5 867.3 879.2 886.0 839.3 797.7 767.1 731.5 695.9 658.5 625.4 
594.9 576.2 564.3 566.0 554.1 533.8 506.6 476.1 436.2 402.2 365.8 333.5 303.8 274.1 244.4 205.4 152.8 89.1 8.5 8.5 
10.2 11.0 10.2 9.3 7.6 5.9 5.1 4.2 3.4 2.5 1.7 1.7 0.8 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
585.5 639.9 638.2 656.8 713.7 808.7 802.8 861.3 907.2 934.3 898.7 876.6 861.3 827.4 780.7 732.4 682.3 634.8 
602.5 577.9 572.8 567.7 558.4 541.4 510.0 479.5 456.6 431.1 405.6 378.5 353.0 323.3 290.2 252.9 201.1 129.8 6.8 7.6 
8.5 9.3 10.2 9.3 8.5 6.8 5.1 4.2 3.4 2.5 1.7 1.7 0.8 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
585.5 649.2 624.6 651.7 767.1 792.6 851.2 897.0 950.4 973.4 949.6 926.7 903.8 877.5 824.0 756.1 693.3 
631.4 581.3 553.3 537.2 518.5 495.6 458.3 434.5 417.5 399.7 385.3 370.0 349.6 331.8 303.8 269.9 230.0 179.1 114.6 5.1 
5.9 6.8 8.5 8.5 8.5 7.6 6.8 5.9 5.1 3.4 3.4 2.5 1.7 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
585.5 671.3 611.9 662.8 754.4 818.1 870.7 921.6 997.1 976.8 975.1 959.8 936.0 897.8 838.4 761.2 681.4 
610.2 551.6 523.6 493.0 459.9 428.6 395.5 376.8 359.8 342.8 328.4 314.8 297.9 287.7 258.8 221.5 180.8 144.3 86.6 2.5 
4.2 5.1 6.8 6.8 7.6 6.8 5.9 5.1 4.2 4.2 3.4 2.5 1.7 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
585.5 673.0 623.7 663.6 777.3 812.1 900.4 955.5 1019.2 1002.2 981.8 960.6 934.3 899.5 846.9 771.4 685.7 
596.6 525.3 487.1 451.5 421.8 385.3 364.1 342.8 324.2 308.0 291.9 282.6 275.8 286.0 250.3 202.8 158.7 118.0 51.8 0.8 
2.5 3.4 5.1 5.9 6.8 6.8 5.9 5.1 5.1 4.2 3.4 2.5 1.7 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
585.5 675.5 632.2 661.9 777.3 804.5 914.0 945.4 1032.8 1006.5 986.9 967.4 943.7 903.8 850.3 774.8 691.6 
597.4 523.6 484.6 452.3 419.2 382.7 359.8 338.6 319.9 301.3 286.8 278.3 273.3 281.7 231.7 193.5 157.0 117.1 44.1 0.8 
1.7 3.4 5.1 5.9 6.8 6.8 5.9 5.1 5.1 4.2 3.4 2.5 1.7 1.7 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
